IESNA:LM-63-2002
[TEST]P943459
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-24)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB7D-940-U-T4FT
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](7) 90 CRI, 4000K, 900mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV FORWARD THROW OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]51831
TILT=NONE
182 -1 1 37 22 1 1 1.5 1.5 0
1 1 512.8
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 36 45 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
6906.8 6368.9 5878.5 5421.8 5049.1 4889.4 4881 4965.1 5189.2 5665.6
6408.1 7276.7 8257.4 9333.3 10235.6 11050.9 11807.5 12645.2 13328.9 14063
14968.1 15564.9 16004.8 16570.8 17383.4 19030.9 21493.8 24595.6 27153.8 26814.8
21998.2 11796.3 3847.1 1633.5 638.8 210.1 0
6906.8 6408.1 5920.5 5458.2 5085.6 4900.6 4903.4 4981.9 5203.2 5674
6402.5 7234.7 8218.1 9308.1 10213.1 11039.7 11779.4 12572.4 13286.9 14023.8
14912 15598.5 16072 16475.5 17316.1 18862.8 21205.2 24309.8 27047.3 26750.3
22415.7 12457.5 4424.3 1700.8 714.5 255 0
6906.8 6424.9 5957 5514.3 5144.4 4934.3 4906.2 4956.7 5127.6 5489
6108.3 6940.5 7901.5 8929.8 9899.3 10770.7 11499.2 12166.1 12869.4 13670.8
14561.8 15522.9 16307.4 16915.4 17658 18916 20936.2 23979.2 27442.4 28832.2
25640.7 16646.4 6635 2964.5 1308.5 467.9 0
6906.8 6416.5 5990.6 5575.9 5214.4 5004.3 4942.7 4979.1 5096.8 5363
5864.5 6576.2 7425.2 8352.6 9305.3 10302.8 11252.7 12051.2 12802.2 13623.1
14620.6 15618.1 16526 17341.3 18288.4 19473.6 21322.9 24343.4 28941.4 33466.6
33385.4 24648.8 12550 5926.1 2740.3 938.7 0
6906.8 6458.5 6071.8 5713.2 5385.4 5152.8 5065.9 5082.8 5172.4 5368.6
5724.4 6270.8 7002.1 7786.6 8613.2 9588.3 10723.1 11908.3 12956.3 14040.6
15088.6 16257 17489.8 18661.1 19972.4 21625.5 23954 27383.6 32861.4 39765.4
42245.2 32979.1 21429.4 10997.7 4763.3 1482.2 0
6906.8 6452.9 6097.1 5738.4 5416.2 5172.4 5074.3 5096.8 5183.6 5374.2
5693.6 6226 6929.2 7702.6 8509.6 9462.2 10608.2 11813.1 12917 14051.8
15130.6 16296.2 17529.1 18764.7 20137.7 21844.1 24169.7 27554.5 32867 39616.9
42225.5 33475 21336.9 10826.8 4659.7 1429 0
6906.8 6511.8 6189.5 5892.5 5612.3 5388.2 5273.3 5253.7 5337.7 5508.7
5783.2 6206.3 6744.3 7391.6 8192.9 9106.4 10294.4 11625.3 13079.5 14626.2
16181.3 17711.2 19154.2 20558 22043 23718.6 25609.9 27943.9 30936.4 33769.2
32034.8 22522.2 9652.8 3073.8 1109.6 271.8 0
6906.8 6584.6 6329.6 6111.1 5903.7 5721.6 5603.9 5547.9 5584.3 5732.8
5973.8 6287.6 6702.3 7279.5 8066.8 9064.3 10258 11630.9 13121.6 14640.2
16086.1 17467.4 18781.5 20048 21188.4 22183.1 22964.9 23404.8 23040.5 20283.4
12894.6 4511.2 1770.8 1017.1 504.4 173.7 0
6906.8 6685.5 6514.6 6368.9 6240 6113.9 6035.4 6010.2 6035.4 6133.5
6298.8 6534.2 6884.4 7422.4 8139.7 9050.3 10151.5 11395.6 12664.9 13903.3
15043.7 16172.9 17108.8 17938.1 18546.2 18848.8 18736.7 17854.1 15436 10398.1
4301 1846.5 1263.7 888.2 568.8 246.6 0
6906.8 6783.5 6702.3 6643.4 6587.4 6545.4 6537 6573.4 6649.1 6786.3
6968.5 7209.4 7537.3 8033.2 8669.3 9507.1 10538.2 11701 12919.8 14186.3
15472.4 16741.7 17918.5 18932.8 19737 20050.8 19442.8 17100.4 12124.1 5469.4
2266.8 1451.4 1028.3 703.3 459.5 210.1 0
6906.8 6926.4 6937.7 6968.5 7002.1 7052.5 7128.2 7257.1 7433.6 7657.8
7946.4 8299.4 8789.7 9473.4 10367.3 11451.6 12678.9 13979 15329.5 16682.9
18025 19341.9 20580.4 21429.4 21594.7 20709.3 18358.4 14203.1 8218.1 3079.4
1591.5 1101.2 762.1 470.7 280.2 100.9 0
6906.8 6965.7 7016.1 7100.2 7173 7259.9 7377.6 7520.5 7719.4 7960.4
8249 8624.4 9120.4 9773.2 10563.4 11485.2 12496.7 13555.9 14654.3 15730.2
16758.5 17778.4 18644.2 19137.4 18924.4 17750.4 15385.6 11734.6 6688.3 2535.8
1353.3 921.8 638.8 383.9 210.1 58.8 0
6906.8 7010.5 7114.2 7226.3 7349.5 7456 7601.7 7767 7940.8 8173.3
8431.1 8722.5 9100.8 9574.3 10126.3 10745.5 11420.8 12115.7 12827.4 13499.8
14130.3 14640.2 14903.6 14690.7 13827.7 12182.9 9910.5 7178.6 4076.9 1871.7
1140.4 807 571.6 372.7 221.4 75.7 0
6906.8 7063.7 7245.9 7433.6 7596.1 7722.2 7859.5 7966 8047.2 8125.7
8181.7 8223.8 8263 8282.6 8251.8 8114.5 7862.3 7556.9 7257.1 6817.2
6097.1 5175.2 4287 3547.3 2942.1 2462.9 2090.3 1798.9 1552.3 1342.1
1129.2 944.3 767.7 574.4 367.1 134.5 0
6906.8 7142.2 7374.8 7601.7 7755.8 7856.7 7909.9 7929.5 7887.5 7814.7
7708.2 7551.3 7296.3 6965.7 6551 6091.5 5643.1 5214.4 4791.4 4365.5
3934 3541.7 3205.4 2874.8 2586.2 2334 2123.9 1941.8 1765.2 1588.7
1381.4 1182.4 952.7 711.7 417.5 165.3 0
6906.8 7209.4 7500.8 7708.2 7837.1 7879.1 7853.9 7809.1 7705.4 7556.9
7313.1 6932 6494.9 6077.5 5755.2 5489 5192 4850.2 4499.9 4172.1
3905.9 3763 3555.7 3269.9 2998.1 2751.5 2502.2 2258.4 2042.6 1835.3
1597.1 1336.5 1033.9 731.3 425.9 204.5 0
6906.8 7265.5 7576.5 7769.8 7839.9 7817.5 7775.4 7680.2 7509.3 7243.1
6890 6514.6 6175.5 5878.5 5595.5 5318.1 5023.9 4712.9 4441.1 4236.6
4174.9 4158.1 4015.2 3779.8 3524.9 3264.3 2950.5 2642.2 2356.4 2115.5
1880.1 1619.5 1361.8 1050.7 734.1 381.1 0
6906.8 7324.3 7643.7 7814.7 7828.7 7769.8 7694.2 7548.5 7285.1 6962.9
6674.3 6436.1 6181.1 5884.1 5553.5 5228.5 4889.4 4570 4275.8 4107.7
4051.6 3978.8 3891.9 3743.4 3485.6 3227.9 3003.7 2796.4 2636.6 2460.1
2238.8 2003.4 1748.4 1448.6 1134.8 675.3 0
6906.8 7360.7 7677.4 7803.5 7789.4 7702.6 7584.9 7383.2 7083.4 6814.4
6626.6 6444.5 6217.5 5923.3 5564.7 5152.8 4746.5 4362.7 4026.4 3877.9
3721 3614.5 3488.4 3219.5 2953.3 2748.7 2577.8 2454.5 2356.4 2202.3
2051 1821.3 1563.5 1311.3 1014.3 602.4 0
6906.8 7374.8 7708.2 7814.7 7769.8 7677.4 7528.9 7268.3 6976.9 6761.1
6601.4 6436.1 6223.2 5951.4 5573.1 5108 4595.2 4135.7 3779.8 3603.3
3407.2 3230.7 2981.3 2684.3 2457.3 2283.6 2146.3 2031.4 1908.1 1765.2
1658.8 1437.4 1171.2 958.3 736.9 369.9 0
6906.8 7416.8 7730.6 7820.3 7772.6 7666.2 7484 7220.7 6929.2 6727.5
6576.2 6394.1 6195.1 5903.7 5528.3 5065.9 4539.2 4020.8 3634.1 3373.6
3113 2922.4 2653.5 2432.1 2219.2 2053.8 1922.1 1818.5 1731.6 1633.5
1726 1431.8 1092.8 835 619.2 257.8 0
6906.8 7414 7736.2 7828.7 7778.2 7660.6 7498 7223.5 6923.6 6733.1
6576.2 6402.5 6209.1 5926.1 5559.1 5094 4564.4 4034.8 3622.9 3348.3
3087.8 2888.8 2625.4 2398.5 2185.5 2017.4 1885.7 1784.8 1709.2 1611.1
1782 1319.7 1045.1 840.6 624.8 257.8 0
